Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
16-bit Low-power Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_2923
Lead Count (#):64
Pkg. Dimensions (mm):6 x 6 x 1.51
Pitch (mm):

Environmental & Export Classifications

RoHS (UPD78F1017F1(R)-BA4-A)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size16
Program Memory (KB)96
Data Flash (KB)0
RAM (KB)6
Lead Count (#)64
Supply Voltage (V)1.8 - 5.5
Operating Freq (Max) (MHz)20
CPU78K0R
RTCNo
LVD or PVDYes
DMAYes
I/O Ports53
Timer16-bit x 12-ch
ADC12-bit x 12-ch
DAC12-bit x 2-ch
EthernetNo
Temp. Range (°C)-40 to +85
Family Name78K
Lead CompliantYes
Length (mm)6
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)6 x 6 x 1.51
Pkg. TypeLFBGA
Tape & ReelNo
Thickness (mm)1.51
Width (mm)6

Description

The 78K0R/Kx3-A Group is supported only for customers who have already adopted these products. The RL78/G1A, RL78/I1D Groups are recommended for new designs.