Skip to main content
Compact, Low-power 8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

Lead Count (#) 64
Pkg. Code pkg_8023
Pkg. Dimensions (mm) 5 x 5 x 0.98

Environmental & Export Classifications

RoHS (UPD78F0532FC-AA1-A) EnglishJapanese
Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB) 0
Lead Count (#) 64
CAN (ch) 0
CPU 78K0
DMA No
Ethernet No
Family Name 78K
LVD or PVD No
Length (mm) 5
Pkg. Dimensions (mm) 5 x 5 x 0.98
RTC No
Width (mm) 5

Description

The 78K0/Kx2+ Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.