Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Compact, Low-power 8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_3000
Lead Count (#):44
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):0.8

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.31.0015
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Program Memory (KB)0
Lead Count (#)44
CAN (ch)0
CPU78K0
DMANo
EthernetNo
Family Name78K
LVD or PVDNo
Length (mm)10
Pkg. Dimensions (mm)10 x 10 x 1.6
RTCNo
Width (mm)10

Description

The 78K0/Kx2+ Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.