| CAD Model: | View CAD Model |
| Pkg. Type: | HWQFN |
| Pkg. Code: | pkg_3438 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 5 x 5 x 0.8 |
| Pitch (mm): | 0.5 |
| RoHS (UPD78F0560K8-3B4-AX) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Program Memory (KB) | 4 |
| RAM (KB) | 0.375 |
| Lead Count (#) | 32 |
| I/O Ports | 25 |
| Timer | 8-bit x 2-ch, 16-bit x 1-ch |
| ADC | 10-bit x 11-ch |
| Bit Size | 8 |
| CPU | 78K0 |
| Carrier Type | Tray |
| DMA | No |
| Data Flash (KB) | 0 |
| Ethernet | No |
| Family Name | 78K |
| LVD or PVD | Yes |
| Lead Compliant | Yes |
| Length (mm) | 5 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Operating Freq (Max) (MHz) | 10 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 5 x 5 x 0.8 |
| Pkg. Type | HWQFN |
| RTC | No |
| Supply Voltage (V) | 1.8 - 5.5 |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to +85 |
| Thickness (mm) | 0.8 |
| Width (mm) | 5 |
The 78K0/Kx2-A Group is supported only for customers who have already adopted these products. The RL78/I1D Group is recommended for new designs.