Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The 7548 Group is supported only for customers who have already adopted these products.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageBit SizeRAM (KB)Lead Count (#)Operating Freq (Max) (MHz)CPULVD or PVDDMATimerADCEthernetTemp. Range (°C)
M37548G1-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOP80.1875KB20#8MHz740YesNo8-bit x 2-ch, 16-bit x 1-ch10-bit x 6-chNo-20 to +85
M37548G1-XXXFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOP80.1875KB20#8MHz740YesNo8-bit x 2-ch, 16-bit x 1-ch10-bit x 6-chNo-20 to +85
M37548G1FP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOP80.1875KB20#8MHz740YesNo8-bit x 2-ch, 16-bit x 1-ch10-bit x 6-chNo-20 to +85
M37548G1FP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOP80.1875KB20#8MHz740YesNo8-bit x 2-ch, 16-bit x 1-ch10-bit x 6-chNo-20 to +85
M37548G2-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOP80.25KB20#8MHz740YesNo8-bit x 2-ch, 16-bit x 1-ch10-bit x 6-chNo-20 to +85
M37548G2-XXXFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOP80.25KB20#8MHz740YesNo8-bit x 2-ch, 16-bit x 1-ch10-bit x 6-chNo-20 to +85
M37548G2FP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOP80.25KB20#8MHz740YesNo8-bit x 2-ch, 16-bit x 1-ch10-bit x 6-chNo-20 to +85
M37548G2FP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOP80.25KB20#8MHz740YesNo8-bit x 2-ch, 16-bit x 1-ch10-bit x 6-chNo-20 to +85
M37548G3-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOP80.25KB20#8MHz740YesNo8-bit x 2-ch, 16-bit x 1-ch10-bit x 6-chNo-20 to +85
M37548G3-XXXFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOP80.25KB20#8MHz740YesNo8-bit x 2-ch, 16-bit x 1-ch10-bit x 6-chNo-20 to +85
M37548G3FP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LSSOP80.25KB20#8MHz740YesNo8-bit x 2-ch, 16-bit x 1-ch10-bit x 6-chNo-20 to +85
M37548G3FP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOP80.25KB20#8MHz740YesNo8-bit x 2-ch, 16-bit x 1-ch10-bit x 6-chNo-20 to +85