Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The 7546 Group is supported only for customers who have already adopted these products.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageBit SizeRAM (KB)Lead Count (#)Operating Freq (Max) (MHz)CPULVD or PVDDMATimerADCEthernetTemp. Range (°C)
M37546G2-XXXGP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package80.375KB8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 6-chNo-20 to +85
M37546G2-XXXGP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package80.375KB8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 6-chNo-20 to +85
M37546G2-XXXSP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SDIP80.375KB32#8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 6-chNo-20 to +85
M37546G2GP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package80.375KB8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 6-chNo-20 to +85
M37546G2GP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package80.375KB8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 6-chNo-20 to +85
M37546G2HP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HWQFN80.375KB36#8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 6-chNo-20 to +85
M37546G2SP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SDIP80.375KB32#8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 6-chNo-20 to +85
M37546G4-XXXGP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package80.5KB8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 6-chNo-20 to +85
M37546G4-XXXGP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package80.5KB8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 6-chNo-20 to +85
M37546G4-XXXHP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HWQFN80.5KB36#8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 6-chNo-20 to +85
M37546G4-XXXSP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SDIP80.5KB32#8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 6-chNo-20 to +85
M37546G4GP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
Package80.5KB8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 6-chNo-20 to +85
M37546G4GP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package80.5KB8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 6-chNo-20 to +85
M37546G4HP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HWQFN80.5KB36#8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 6-chNo-20 to +85
M37546G4SP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
SDIP80.5KB32#8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 6-chNo-20 to +85