Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers with 16-60KB Flash, 0.5KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (M37545G2KP#W4)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
CPU740
LVD or PVDYes
DMANo
Timer8-bit x 3-ch
EthernetNo
Temp. Range (°C)-20 to +85
Family Name740
Lead CompliantNo
MOQ1
Pb (Lead) FreeYes
RTCNo
Tape & ReelNo

Description

The 7545 Group is supported only for customers who have already adopted these products.