| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PLQP0032GB-A |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 8 |
| CPU | 740 |
| LVD or PVD | No |
| DMA | No |
| Timer | 8-bit x 2-ch, 16-bit x 2-ch |
| ADC | 10-bit x 6-ch |
| Ethernet | No |
| CAN (ch) | 0 |
| Family Name | 740 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Program Memory (KB) | 0 |
| RTC | No |
The 7542T, 7542V Group is supported only for customers who have already adopted these products.