Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers with 32-36 Pins, 2MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:pkg_452
Lead Count (#):36
Pkg. Dimensions (mm):15 x 8 x 2.4
Pitch (mm):

Environmental & Export Classifications

RoHS (M37542F4FP#W4)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Lead Count (#)36
Operating Freq (Max) (MHz)2
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 2-ch, 16-bit x 2-ch
ADC10-bit x 8-ch
EthernetNo
Family Name740
Lead CompliantYes
Length (mm)15
MOQ1000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)15 x 8 x 2.4
Pkg. TypeSSOP
RTCNo
Tape & ReelNo
Thickness (mm)2.4
Width (mm)8

Description

The 7542 Group is supported only for customers who have already adopted these products.