Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers with 32-36 Pins, 2MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PRSP0036GA-A
Lead Count (#):36
Pkg. Dimensions (mm):8.4x15
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Lead Count (#)36
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 4-ch, 16-bit x 1-ch
ADC10-bit x 8-ch
EthernetNo
CAN (ch)0
Family Name740
Length (mm)15
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)8.4x15
Program Memory (KB)0
RTCNo
Width (mm)8.4

Description

The 7540 Group is supported only for customers who have already adopted these products.