| Pkg. Type: | SSOP |
| Pkg. Code: | PYG28 |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 10.2 x 5.3 x 1.73 |
| Pitch (mm): | 0.65 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SSOP |
| Lead Count (#) | 28 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Core Voltage (V) | 5 |
| Input Freq (MHz) | 55 |
| Input Type | TTL |
| Inputs (#) | 2 |
| Length (mm) | 10.2 |
| MOQ | 94 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Banks (#) | 4 |
| Output Freq Range (MHz) | 55 |
| Output Signaling | TTL |
| Output Skew (ps) | 250 |
| Output Type | TTL |
| Output Voltage (V) | 5 |
| Outputs (#) | 8 |
| Package Area (mm²) | 54.1 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 10.2 x 5.3 x 1.73 |
| Qty. per Carrier (#) | 47 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1.73 |
| Width (mm) | 5.3 |
Not recommended for new designs. Please use 74FCT388915T instead.