Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 0.5 MICRON CMOS Technology
  • Guaranteed low skew < 250ps (max.)
  • Very low duty cycle distortion < 350ps (max.)
  • High speed: propagation delay < 2.5ns (max.)
  • 100MHz operation
  • TTL compatible inputs and outputs
  • TTL level output voltage swings
  • 1:10 fanout
  • Output rise and fall time < 1.5ns (max)
  • Low input capacitance: 4.5pF typical
  • High drive: -32mA IOH, +48mA IOL
  • Available in QSOP, SSOP, and SOIC packages

Description

The FCT807T clock driver is built using advanced dual metal CMOS technology. This low skew clock driver features 1:10 fanout, providing minimal loading on the preceding drivers. The FCT807T offers low capacitance inputs with hysteresis for improved noise margins. TTL level outputs and multiple power and grounds reduce noise. The device also features -32/48mA drive capability for driving low impedance traces.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Output Skew (ps)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Input Freq (MHz)Output Freq Range (MHz)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
74FCT807BTPYGObsoleteN/AIn StockSSOP20#Tube1064#500ps38.2mm²0.65mm7.2 x 5.3 x 1.73100 - 100100 - 100Yese3 Sn0 to 70°C
74FCT807BTPYG8ObsoleteN/AIn StockSSOP20#Reel11500#0350ps38.2mm²0.65mm7.2 x 5.3 x 1.73100100Yese3 Sn0 to 70°C
74FCT807BTPYGIObsoleteN/AIn StockSSOP20#Tube1064#500ps38.2mm²0.65mm7.2 x 5.3 x 1.73100 - 100100 - 100Yese3 Sn-40 to 85°C
74FCT807BTPYGI8ObsoleteN/AIn StockSSOP20#Reel11500#0350ps38.2mm²0.65mm7.2 x 5.3 x 1.73100100Yese3 Sn-40 to 85°C
74FCT807BTQGObsoleteN/AIn StockQSOP20#Tube1055#500ps33.1mm²0.64mm8.7 x 3.8 x 1.47100 - 100100 - 100Yese3 Sn0 to 70°C
74FCT807BTQG8ObsoleteN/AIn StockQSOP20#Reel13000#0350ps33.1mm²0.64mm8.7 x 3.8 x 1.47100100Yese3 Sn0 to 70°C
74FCT807BTSOGObsoleteN/AIn StockSOIC20#Tube1037#500ps97.3mm²1.27mm12.8 x 7.6 x 2.34100 - 100100 - 100Yese3 Sn0 to 70°C
74FCT807BTSOG8ObsoleteN/AIn StockSOIC20#Reel11000#0350ps97.3mm²1.27mm12.8 x 7.6 x 2.34100100Yese3 Sn0 to 70°C
74FCT807BTSOGIObsoleteN/AIn StockSOIC20#Tube1037#500ps97.3mm²1.27mm12.8 x 7.6 x 2.34100 - 100100 - 100Yese3 Sn-40 to 85°C
74FCT807BTSOGI8ObsoleteN/AIn StockSOIC20#Reel11000#0350ps97.3mm²1.27mm12.8 x 7.6 x 2.34100100Yese3 Sn-40 to 85°C
74FCT807CTPYGObsoleteN/AIn StockSSOP20#Tube1064#250ps38.2mm²0.65mm7.2 x 5.3 x 1.73100 - 100100 - 100Yese3 Sn0 to 70°C
74FCT807CTPYG8ObsoleteN/AIn StockSSOP20#Reel11500#0350ps38.2mm²0.65mm7.2 x 5.3 x 1.73100100Yese3 Sn0 to 70°C
74FCT807CTPYGIObsoleteN/AIn StockSSOP20#Tube1064#250ps38.2mm²0.65mm7.2 x 5.3 x 1.73100 - 100100 - 100Yese3 Sn-40 to 85°C
74FCT807CTPYGI8ObsoleteN/AIn StockSSOP20#Reel11500#0350ps38.2mm²0.65mm7.2 x 5.3 x 1.73100100Yese3 Sn-40 to 85°C
74FCT807CTQGObsoleteN/AOut of StockQSOP20#Tube1055#250ps33.1mm²0.64mm8.7 x 3.8 x 1.47100 - 100100 - 100Yese3 Sn0 to 70°C
74FCT807CTQG8ObsoleteN/AOut of StockQSOP20#Reel13000#0350ps33.1mm²0.64mm8.7 x 3.8 x 1.47100100Yese3 Sn0 to 70°C
74FCT807CTQGIObsoleteN/AOut of StockQSOP20#Tube1055#250ps33.1mm²0.64mm8.7 x 3.8 x 1.47100 - 100100 - 100Yese3 Sn-40 to 85°C
74FCT807CTQGI8ObsoleteN/AOut of StockQSOP20#Reel13000#0350ps33.1mm²0.64mm8.7 x 3.8 x 1.47100100Yese3 Sn-40 to 85°C
74FCT807CTSOGObsoleteN/AIn StockSOIC20#Tube1037#250ps97.3mm²1.27mm12.8 x 7.6 x 2.34100 - 100100 - 100Yese3 Sn0 to 70°C
74FCT807CTSOG8ObsoleteN/AIn StockSOIC20#Reel11000#0350ps97.3mm²1.27mm12.8 x 7.6 x 2.34100100Yese3 Sn0 to 70°C
74FCT807CTSOGIObsoleteN/AIn StockSOIC20#Tube1037#250ps97.3mm²1.27mm12.8 x 7.6 x 2.34100 - 100100 - 100Yese3 Sn-40 to 85°C
74FCT807CTSOGI8ObsoleteN/AIn StockSOIC20#Reel11000#0350ps97.3mm²1.27mm12.8 x 7.6 x 2.34100100Yese3 Sn-40 to 85°C

Support Communities

  1. Were to get IDT74FCT807BTQ's datasheet

    I'm trying to get a datasheet of IDT74FCT807BTQ in the following site, but I couldn't find the correct datasheet there.   https://www.worldwayelec.com/pro/renesas-electronics-corporation/idt74fct807btq/6279408   Hope you can help me as soon as possible. Thanks in advance. ​

    Nov 6, 2020
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?