Skip to main content
Renesas Electronics Corporation

Features

  • Low additive phase jitter RMS: 50fs
  • Low skew outputs (50ps)
  • Packaged in 20-pin TSSOP, SSOP, QSOP, and QFN packages, Pb (lead) free
  • Operating voltages of 1.8V to 3.3V
  • Input/Output clock frequency up to 200MHz
  • Advanced, low-power CMOS process
  • Extended temperature range: -40 °C to +105 °C

Description

The 74FCT3807S is a low skew, single input to ten output, LVCMOS clock buffer that offers a best-in-class additive phase jitter of sub 50fs.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Buffers & Drivers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QSOP8.7 x 3.8 x 1.47200.64
SSOP7.2 x 5.3 x 1.73200.65
TSSOP6.5 x 4.4 x 1.0200.65
VFQFPN3.0 x 3.0 x 1.0200.4

Applied Filters: