Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
NON INVERTING ORT

Package Information

Pkg. Type:SSOP
Pkg. Code:PY24
Lead Count (#):24
Pkg. Dimensions (mm):8.2 x 5.3 x 1.73
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSSOP
Lead Count (#)24
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)8.2
MOQ295
Moisture Sensitivity Level (MSL)1
Package Area (mm²)43.5
Pb Free Categorye0
Pitch (mm)0.65
Pkg. Dimensions (mm)8.2 x 5.3 x 1.73
Qty. per Carrier (#)59
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.73
Width (mm)5.3

Description

This product is obsolete.