Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • A and C speeds
  • Low input and output leakage ?1 uA (max.)
  • CMOS power levels
  • True TTL input and output compatibility: – VOH = 3.3V (typ.) – VOL = 0.3V (typ.)
  • High Drive outputs (-15mA IOH, 48mA IOL)
  • Meets or exceeds JEDEC standard 18 specifications
  • Power off disable outputs permit "live insertion"
  • Available in 20 pin SOIC and QSOP packages

Description

The 74FCT377T is an octal D flip-flop that has eight edge-triggered, D-type flip-flops with individual D inputs and O outputs. The common buffered Clock (CP) input loads all flip-flops simultaneously when the Clock Enable (CE) is low. The register is fully edge-triggered. The 74FCT377T operates at -40C to +85C
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
74FCT377ATQGObsoleteN/AIn StockQSOP20#CYesTube
74FCT377ATQG8ObsoleteN/AOut of StockQSOP20#CYesReel
74FCT377ATSOGObsoleteN/AIn StockSOIC20#CYesTube
74FCT377ATSOG8ObsoleteN/AOut of StockSOIC20#CYesReel
74FCT377CTQGObsoleteN/AIn StockQSOP20#CYesTube
74FCT377CTQG8ObsoleteN/AOut of StockQSOP20#CYesReel
74FCT377CTSOGObsoleteN/AOut of StockSOIC20#CYesTube
74FCT377CTSOG8ObsoleteN/AOut of StockSOIC20#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?