Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
NON-INV OCTAL REGIS TRANS

Package Information

Pkg. Type:PDIP
Pkg. Code:PT24
Lead Count (#):24
Pkg. Dimensions (mm):31.75 x 7.62 x 3.3
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePDIP
Lead Count (#)24
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)31.75
MOQ240
Moisture Sensitivity Level (MSL)1
Package Area (mm²)241.9
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)31.75 x 7.62 x 3.3
Qty. per Carrier (#)15
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)3.3
Width (mm)7.62

Description

This product is obsolete.