Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
OCTAL TRANSCEIVER

Package Information

Pkg. Type:CDIP
Pkg. Code:CD20
Lead Count (#):20
Pkg. Dimensions (mm):25.4 x 7.62 x 2.9
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCDIP
Lead Count (#)20
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)25.4
MOQ1
Moisture Sensitivity Level (MSL)1
Package Area (mm²)193.5
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)25.4 x 7.62 x 2.9
Qty. per Carrier (#)20
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)2.9
Width (mm)7.62

Description

This product is obsolete.