Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • A, and C speeds
  • Low input and output leakage ?1 uA (max.)
  • CMOS power levels
  • True TTL input and output compatibility: – VOH = 3.3V (typ.) – VOL = 0.3V (typ.)
  • High Drive outputs (-15mA IOH, 64mA IOL)
  • Meets or exceeds JEDEC standard 18 specifications
  • Power off disable outputs permit "live insertion"
  • Available in 20 pin SOIC, SSOP, QSOP and TSSOP packages

Description

The 74FC244T octal buffer/line driver is designed to be employed as a memory and address driver, clock driver, and bus-oriented transmitter/ receiver which provides improved board density. The 74FCT244T operates at -40C to +85C. (For Mil version, see 54FCT244T)

Parameters

AttributesValue
FunctionBuffer/Driver
Pkg. CodePCG20, PSG20
Temp. Range (°C)-40 to 85°C
Bus Width (bits)4
Core Voltage (V)5
Speed GradeA, C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QSOP8.7 x 3.8 x 1.47200.64
SOIC12.8 x 7.6 x 2.34201.27
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
74FCT244ATQGActiveAvailableIn StockQSOP1ku | $0.7420#CYesTube1TAIWANTAIWAN, USA
74FCT244ATSOGActiveAvailableIn StockSOIC1ku | $0.7420#CYesTube1TAIWANTAIWAN, USA
74FCT244ATSOG8ActiveN/AIn StockSOIC1ku | $0.7420#CYesReel1TAIWANTAIWAN, USA
74FCT244CTSOGActiveAvailableIn StockSOIC1ku | $0.7420#CYesTube1TAIWANTAIWAN, USA
74FCT244ATPGGObsoleteN/AOut of StockTSSOP20#CYesTube1
74FCT244ATPGG8ObsoleteN/AOut of StockTSSOP20#CYesReel1
74FCT244ATPYGObsoleteN/AIn StockSSOP20#CYesTube1
74FCT244ATPYG8ObsoleteN/AOut of StockSSOP20#CYesReel1
74FCT244ATQG8ObsoleteN/AIn StockQSOP20#CYesReel1
74FCT244CTPGGObsoleteN/AOut of StockTSSOP20#CYesTube1
74FCT244CTPGG8ObsoleteN/AOut of StockTSSOP20#CYesReel1
74FCT244CTPYGObsoleteN/AIn StockSSOP20#CYesTube1
74FCT244CTPYG8ObsoleteN/AOut of StockSSOP20#CYesReel1
74FCT244CTQGObsoleteN/AIn StockQSOP20#CYesTube1
74FCT244CTQG8ObsoleteN/AOut of StockQSOP20#CYesReel1
74FCT244CTSOG8ObsoleteN/AIn StockSOIC20#CYesReel1
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?