Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • A and C speeds
  • Low input and output leakage ?1 uA (max.)
  • CMOS power levels
  • True TTL input and output compatibility: – VOH = 3.3V (typ.) – VOL = 0.3V (typ.)
  • High Drive outputs (-15mA IOH, 64mA IOL)
  • Meets or exceeds JEDEC standard 18 specifications
  • Power off disable outputs permit "live insertion"
  • Available in 20 pin SOIC, SSOP and QSOP packages

Description

The 74FCT240T octal buffer/line driver is designed to be employed as a memory and address driver, clock driver, and bus-oriented transmitter/ receiver which provides improved board density. The 74FCT240T operates at -40C to +85C. (For Mil version, see 54FCT240T)
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
74FCT240ATPYGObsoleteN/AIn StockSSOP20#CYesTube
74FCT240ATPYG8ObsoleteN/AOut of StockSSOP20#CYesReel
74FCT240ATQGObsoleteN/AIn StockQSOP20#CYesTube
74FCT240ATQG8ObsoleteN/AIn StockQSOP20#CYesReel
74FCT240ATSOGObsoleteN/AIn StockSOIC20#CYesTube
74FCT240ATSOG8ObsoleteN/AOut of StockSOIC20#CYesReel
74FCT240CTPYGObsoleteN/AIn StockSSOP20#CYesTube
74FCT240CTPYG8ObsoleteN/AOut of StockSSOP20#CYesReel
74FCT240CTQGObsoleteN/AIn StockQSOP20#CYesTube
74FCT240CTQG8ObsoleteN/AOut of StockQSOP20#CYesReel
74FCT240CTSOGObsoleteN/AIn StockSOIC20#CYesTube
74FCT240CTSOG8ObsoleteN/AOut of StockSOIC20#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?