Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • A, C, and E speeds
  • High-speed, low-power CMOS
  • Typical tSK(o) (output skew) < 250ps
  • Low input and output leakage ≤1µA (max.)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 5V ±10%
  • High drive outputs (–32mA IOH, 64mA IOL)
  • Power off disable outputs permit "live insertion"
  • Typical VOLP (Output Ground Bounce) < 1.0V at VCC = 5V, TA = 25 °C
  • Available in 48-pin SSOP and TSSOP packages

Description

The 74FCT16374T 16-bit high-speed, low-power edge-triggered D-type register is ideal for use as buffer registers for data synchronization and storage and can operate as two 8-bit registers or one 16-bit register with a common clock. The 74FCT16374T is ideally suited for driving high-capacitance loads and low-impedance backplanes. The 74FCT16374T operates at -40 °C to +85 °C.

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
74FCT16374ATPAGObsoleteN/AOut of StockContactTSSOP48#CYesTube1
74FCT16374ATPAG8ObsoleteN/AOut of StockContactTSSOP48#CYesReel1
74FCT16374ATPVGObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP48#CYesTube3
74FCT16374ATPVG8ObsoleteN/AOut of StockContactSSOP1ku | $1.448#CYesReel3TAIWANTAIWAN, UNITED STATES
74FCT16374CTPAGObsoleteN/AOut of StockContactTSSOP48#CYesTube1
74FCT16374CTPAG8ObsoleteN/AOut of StockContactTSSOP48#CYesReel1
74FCT16374CTPVGObsoleteN/AIn StockRoHS:EN
RoHS:JA
SSOP1ku | $1.448#CYesTube3TAIWANTAIWAN, UNITED STATES
74FCT16374CTPVG8ObsoleteN/AOut of StockContactSSOP48#CYesReel3
74FCT16374ETPAGObsoleteN/AIn StockContactTSSOP48#CYesTube1
74FCT16374ETPAG8ObsoleteN/AIn StockContactTSSOP48#CYesReel1
74FCT16374ETPVGObsoleteN/AIn StockContactSSOP48#CYesTube3
74FCT16374ETPVG8ObsoleteN/AOut of StockContactSSOP48#CYesReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?