Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • A and C speed
  • Typical tSK(o) (Output Skew) 250ps
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 3.3V ± 0.3V, Normal Range, or VCC = 2.7V to 3.6V, Extended Range
  • CMOS power levels (0.4 uW typ. static)
  • Rail-to-rail output swing for increased noise margin
  • Low Ground Bounce (0.3V typ.)
  • Inputs (except I/O) can be driven by 3.3V or 5V components
  • Available in 48 pin SSOP and TSSOP packages

Description

The 74FCT163373 16-bit high-speed, low-power transparent D-type latches are ideal for temporary storage of data. It can be used for implementing memory address latches, I/O ports, and bus drivers and can operate as two 8-bit or one 16-bit latch. The inputs of 74FCT163373 can be driven from either 3.3V or 5V devices which allows use as translators in a mixed 3.3V/5V supply system. The 74FCT163373 operates at -40C to +85C
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
74FCT163373APAGObsoleteN/AIn StockTSSOP48#CYesTube
74FCT163373APAG8ObsoleteN/AIn StockTSSOP48#CYesReel
74FCT163373APVGObsoleteN/AIn StockSSOP48#CYesTube
74FCT163373APVG8ObsoleteN/AOut of StockSSOP48#CYesReel
74FCT163373CPAGObsoleteN/AIn StockTSSOP48#CYesTube
74FCT163373CPAG8ObsoleteN/AOut of StockTSSOP48#CYesReel
74FCT163373CPVGObsoleteN/AOut of StockSSOP48#CYesTube
74FCT163373CPVG8ObsoleteN/AOut of StockSSOP48#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?