Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
16-BIT COMPARATOR

Package Information

Pkg. Type:CPACK
Pkg. Code:CS56
Lead Count (#):56
Pkg. Dimensions (mm):18.8 x 9.65 x 2.4
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCPACK
Lead Count (#)56
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)18.8
MOQ60
Moisture Sensitivity Level (MSL)1
Package Area (mm²)181.4
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)18.8 x 9.65 x 2.4
Qty. per Carrier (#)15
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)2.4
Width (mm)9.65

Description

This product is obsolete.