Skip to main content
Renesas Electronics Corporation

Features

  • A and C speeds
  • High-speed, low-power CMOS
  • Typical tSK(o) (Output Skew) 250ps
  • Low input and output leakage ?1 uA (max.)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 5V ±10%
  • Balanced Output Drivers (±24mA)
  • Reduced system switching noise
  • Typical VOLP (Output Ground Bounce) 0.6V at VCC = 5V, TA = 25C
  • Available in 56 pin SSOP package

Description

The 74FCT162500T 18-bit high-speed, low-power registered transceivers combine D-type latches and D-type flip-flops to allow data flow in transparent, latched and clocked modes. The 74FCT162500T offers low ground bounce, minimal undershoot, and controlled output fall times–reducing the need for external series terminating resistors. The 74FCT162500T operates at -40C to +85C

Applied Filters: