Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • A and C speeds
  • High-speed, low-power CMOS
  • Typical tSK(o) (Output Skew) 250ps
  • Low input and output leakage ? 1 uA (max.)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • High drive outputs ( -32mA IOH, 64mA IOL)
  • Power off disable outputs permit "live insertion"
  • Typical VOLP (Output Ground Bounce) 1.0V at VCC = 5V, TA = 25C
  • Available in 48 pin SSOP and TSSOP packages

Description

The 74FCT16244T 16-Bit Buffer/Line Driver is for bus interface or signal buffering applications and can operate as independent 4-bit, 8-bit or combined 16-bit operation. The 74FCT16244T is ideally suited for driving high capacitance loads (>200pF) and low impedance backplanes. The output buffers are designed to allow "live insertion" of boards when used in a backplane interface. The 74FCT16244T operates at -40C to +85C. (For Mil version, see 54FCT16244T)
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
74FCT16244ATPAGObsoleteN/AIn StockContactTSSOP48#CYesTube
74FCT16244ATPAG8ObsoleteN/AOut of StockContactTSSOP48#CYesReel
74FCT16244ATPVGObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP48#CYesTube
74FCT16244ATPVG8ObsoleteN/AOut of StockContactSSOP48#CYesReel
74FCT16244CTPAGObsoleteN/AIn StockContactTSSOP48#CYesTube
74FCT16244CTPAG8ObsoleteN/AIn StockContactTSSOP48#CYesReel
74FCT16244CTPVGObsoleteN/AIn StockRoHS:EN
RoHS:JA
SSOP48#CYesTube
74FCT16244CTPVG8ObsoleteN/AIn StockContactSSOP48#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?