Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • A, C, and E speeds
  • High-speed, low-power CMOS
  • Typical tSK(o) (Output Skew) 250ps
  • Low input and output leakage ?1 uA (max.)
  • VCC = 5V ±10%
  • Balanced Output Drivers: ±24mA
  • Reduced system switching noise
  • Typical VOLP (Output Ground Bounce) 0.6V at VCC = 5V, TA = 25C
  • Available in 48 pin SSOP and TSSOP packages

Description

The 74FCT162374T 16-bit high-speed, low-power edge-triggered D-type registers are ideal for use as buffer registers for data synchronization and storage and can operate as two 8-bit registers or one 16-bit register with common clock. The 74FCT162374T offers low ground bounce, minimal undershoot, and controlled output fall times–reducing the need for external series terminating resistors. It is plug-in replacement for the 74FCT16374T for on-board bus interface applications. The 74FCT162374T operates at -40C to +85C
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
74FCT162374ATPAGObsoleteN/AIn StockContactTSSOP48#CYesTube
74FCT162374ATPAG8ObsoleteN/AOut of StockContactTSSOP48#CYesReel
74FCT162374ATPVGObsoleteN/AOut of StockContactSSOP48#CYesTube
74FCT162374ATPVG8ObsoleteN/AIn StockContactSSOP48#CYesReel
74FCT162374CTPAGObsoleteN/AIn StockContactTSSOP48#CYesTube
74FCT162374CTPAG8ObsoleteN/AOut of StockContactTSSOP48#CYesReel
74FCT162374CTPVGObsoleteN/AIn StockContactSSOP48#CYesTube
74FCT162374CTPVG8ObsoleteN/AIn StockContactSSOP48#CYesReel
74FCT162374ETPAGObsoleteN/AIn StockContactTSSOP48#CYesTube
74FCT162374ETPAG8ObsoleteN/AOut of StockContactTSSOP48#CYesReel
74FCT162374ETPVGObsoleteN/AIn StockRoHS:EN
RoHS:JA
SSOP48#CYesTube
74FCT162374ETPVG8ObsoleteN/AOut of StockContactSSOP48#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?