Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Functionally equivalent to QS3251
  • 5Ω switch connection between two ports
  • Isolation under power-off conditions
  • Overvoltage tolerant
  • Latch-up performance exceeds 100mA
  • VCC = 2.3V to 3.6V, normal range
  • ESD > 2000V per MIL-STD-883, Method 3015
  • 200V using machine model (C = 200pF, R = 0)
  • Available in 16-pin QSOP and TSSOP packages

Description

The 74CBTLV3251 is a 1-of-8 high-speed multiplexer/demultiplexer. The select input (S0, S1, S2) controls the data flow. The multiplexer/demultiplexer switches are disabled when the output-enable (OE) input is high. The 74CBTLV3251 operates at -40 °C to +85 °C.

Parameters

AttributesValue
FunctionMultiplexer/Demultiplexer
Pkg. CodePGG16
Temp. Range (°C)-40 to 85°C
Bus Width (bits)8
Core Voltage (V)3.3
On Resistance (Ω)5
Speed GradeStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP5.0 x 4.4 x 1.0160.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
74CBTLV3251PGGActiveAvailableOut of StockTSSOP1ku | $0.9116#CYesTube1TAIWANTAIWAN, USA
74CBTLV3251PGG8ActiveN/AIn StockTSSOP1ku | $0.9116#CYesReel1TAIWANTAIWAN, USA
74CBTLV3251QGObsoleteN/AIn StockQSOP16#CYesTube1
74CBTLV3251QG8ObsoleteN/AOut of StockQSOP16#CYesReel1
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?