Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Typical tSK(o) (Output Skew) < 250ps
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 3.3V ± 0.3V, Normal Range
  • VCC = 2.7V to 3.6V, Extended Range
  • VCC = 2.5V ± 0.2V
  • CMOS power levels (0.4 uW typ. static)
  • Rail-to-Rail output swing for increased noise margin
  • High Output Drivers: ±24mA
  • Suitable for Heavy Loads
  • Available in 96-ball LFBGA package

Description

The 74ALVCH32374 high-speed, low-power 32-bit edge-triggered D-type flip-flop is ideal for use as a buffer register for data synchronization and storage. The Output Enable (OE) and clock (CLK) controls are organized to operate the device as four 8-bit registers, two 16-bit registers, or one 32-bit register with common clock. The 74ALVCH32374 has "bus-hold" which prevents floating inputs and eliminates the need for pull-up/down resistors. The 74ALVCH32374 operates at -40C to +85C

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
74ALVCH32374BFObsoleteN/AIn StockCABGA96#CNoTray
74ALVCH32374BF8ObsoleteN/AOut of StockCABGA96#CNoReel
74ALVCH32374BFGObsoleteN/AIn StockCABGA96#CYesTray
74ALVCH32374BFG8ObsoleteN/AIn StockCABGA96#CYesReel