Lead Count (#) | 32 |
Pkg. Type | SOJ |
Pkg. Code | PJ32 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 21.95 x 7.6 x 2.67 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | |
HTS (US) |
Pkg. Type | SOJ |
Lead Count (#) | 32 |
Pb (Lead) Free | No |
Carrier Type | Tube |
Length (mm) | 21.95 |
MOQ | 1 |
Moisture Sensitivity Level (MSL) | 3 |
Package Area (mm²) | 166.8 |
Pb Free Category | e0 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 21.95 x 7.6 x 2.67 |
Qty. per Carrier (#) | 23 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | -40 to 85°C |
Thickness (mm) | 2.67 |
Width (mm) | 7.6 |