Description
A ST-BUS® compatible digital switch controlled by a
microprocessor which can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.
Parameters
| Attributes | Value |
|---|---|
| Function | TSI |
| Switching Capacity | 16K x 16K |
| PCM Highways (#) | 64 |
| PCM Rate (Mbps) | 2 |
| Rate Matching | Yes |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| PBGA | 17.0 x 17.0 x 1.76 | 208 | 1 |
Applied Filters: