Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
3.3V 512 X 72 SUPERSYNC

Package Information

Pkg. Type:PBGA
Pkg. Code:BBG256
Lead Count (#):256
Pkg. Dimensions (mm):17.0 x 17.0 x 1.76
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePBGA
Lead Count (#)256
Pb (Lead) FreeYes
Carrier TypeTray
Length (mm)17
MOQ12
Moisture Sensitivity Level (MSL)3
Package Area (mm²)289
Pb Free Categorye1 SnAgCu
Pitch (mm)1
Pkg. Dimensions (mm)17.0 x 17.0 x 1.76
Qty. per Carrier (#)90
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.76
Width (mm)17

Description

This product is obsolete.