Skip to main content
X36 4Q 256K MULTI-QUE

Package Information

Lead Count (#) 256
Pkg. Type PBGA
Pkg. Code BB256
Pitch (mm) 1
Pkg. Dimensions (mm) 17.0 x 17.0 x 1.76

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542320070
Moisture Sensitivity Level (MSL) 3

Product Attributes

Pkg. Type PBGA
Lead Count (#) 256
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 17.0
MOQ 1
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 289.0
Pb Free Category e0
Pitch (mm) 1.0
Pkg. Dimensions (mm) 17.0 x 17.0 x 1.76
Qty. per Carrier (#) 90
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range 0 to 70°C
Thickness (mm) 1.76
Width (mm) 17.0

Description

This product is obsolete.