Lead Count (#) | 120 |
Pkg. Code | PN120 |
Pitch (mm) | 0.4 |
Pkg. Type | TQFP |
Pkg. Dimensions (mm) | 14.0 x 14.0 x 1.4 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 120 |
Pb (Lead) Free | No |
Carrier Type | Reel |
Architecture | Bi-directional |
Bus Width (bits) | 36 |
Core Voltage (V) | 3.3 |
Density (Kb) | 4 |
Family Name | SyncBiFIFO |
I/O Frequency (MHz) | 1 - 1 |
I/O Type | 3.3 V LVTTL |
Interface | Synchronous |
Length (mm) | 14 |
MOQ | 750 |
Moisture Sensitivity Level (MSL) | 3 |
Organization | 64 x 36 x 2 |
Package Area (mm²) | 196.0 |
Pb Free Category | e0 |
Pitch (mm) | 0.4 |
Pkg. Dimensions (mm) | 14.0 x 14.0 x 1.4 |
Pkg. Type | TQFP |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 750 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range | 0 to 70°C |
Thickness (mm) | 1.4 |
Width (mm) | 14 |