Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pin-compatible with the 72V2x1and IDT72V21x1 SuperSync FIFOs
  • Functionally compatible with the 5 Volt 72271
  • 10ns read/write cycle time (6.5ns access time)
  • Fixed, low first word data latency time
  • 5V input tolerant
  • Auto power down minimizes standby power consumption
  • Retransmit operation with fixed, low first word data latency time
  • Empty, Full and Half-Full flags signal FIFO status
  • Programmable Almost-Empty and Almost-Full flags
  • Easily expandable in depth and width
  • Independent Read and Write clocks (permit reading and writing simultaneously)
  • Available in 64-pin TQFP and STQFP packages
  • Industrial temperature range (–40C to +85C) is available

Description

The 72V271 is a 32K x 9 SuperSync FIFO memory with clocked read and write controls. It's a functionally compatible version of the 72271 designed to run off a 3.3V supply for very low power consumption. The Frequency Select pin (FS) has been removed, thus it is no longer necessary to select which of the two clock inputs, RCLK or WCLK, is running at the higher frequency. The period required by the retransmit operation and the first word data latency period is now fixed and short. (The variable clock cycle counting delay associated with the latency period found on previous SuperSync devices has been eliminated on this SuperSync family.)
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
72V271LA10PFObsoleteN/AOut of StockTQFP64#CNoTray
72V271LA10PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72V271LA10PFGObsoleteN/AOut of StockTQFP64#CYesTray
72V271LA10PFG8ObsoleteN/AOut of StockTQFP64#CYesReel
72V271LA10TFObsoleteN/AOut of StockTQFP64#CNoTray
72V271LA10TF8ObsoleteN/AOut of StockTQFP64#CNoReel
72V271LA15PFObsoleteN/AOut of StockTQFP64#CNoTray
72V271LA15PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72V271LA15PFGIObsoleteN/AOut of StockTQFP64#IYesTray
72V271LA15PFGI8ObsoleteN/AOut of StockTQFP64#IYesReel
72V271LA15PFIObsoleteN/AOut of StockTQFP64#INoTray
72V271LA15PFI8ObsoleteN/AOut of StockTQFP64#INoReel
72V271LA15TFObsoleteN/AOut of StockTQFP64#CNoTray
72V271LA15TF8ObsoleteN/AOut of StockTQFP64#CNoReel
72V271LA15TFIObsoleteN/AOut of StockTQFP64#INoTray
72V271LA15TFI8ObsoleteN/AOut of StockTQFP64#INoReel
72V271LA20PFObsoleteN/AOut of StockTQFP64#CNoTray
72V271LA20PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72V271LA20TFObsoleteN/AOut of StockTQFP64#CNoTray
72V271LA20TF8ObsoleteN/AOut of StockTQFP64#CNoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?