Skip to main content
Renesas Electronics Corporation

Features

  • Functionally compatible with the 720x family
  • Low-power consumption
  • 15ns access time
  • Asynchronous and simultaneous read and write
  • Fully expandable by both word depth and/or bit width
  • Status flags: Empty, Half-Full, Full
  • Auto-retransmit capability
  • Available in a 32-pin PLCC package
  • Industrial temperature range (–40 °C to +85 °C) is available

Description

The 72V06 is a 16K x 9 dual-port First-In, First-Out (FIFO) that operates at Vcc between 3.0V and 3.6V. The device will load and empty data on a first-in/first-out basis. It uses Full and Empty flags to prevent data overflow and underflow. And, it has a Retransmit (RT) capability that allows for reset of the read pointer to its initial position when RT is pulsed LOW. The 72V06 is designed for applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.

Parameters

AttributesValue
Core Voltage (V)3.3
Bus Width (bits)9
Density (Kb)144
Pkg. CodePLG32
InterfaceAsynchronous
I/O Type3.3 V LVTTL
Organization16K x 9
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureUni-directional
Access Time (ns)15, 25

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PLCC13.97 x 11.43 x 2.79321.27

Applied Filters: