Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Functionally compatible with 720x family
  • Low-power consumption
  • 15 ns access time
  • Asynchronous and simultaneous read and write
  • Fully expandable by both word depth and/or bit width
  • Status Flags: Empty, Half-Full, Full
  • Auto-retransmit capability
  • Available in 32-pin PLCC
  • Industrial temperature range (–40C to +85C) is available

Description

The 72V01 is a 512 x 9 dual-port FIFO that operates at Vcc between 3.0V and 3.6V. The device will load and empty data on a first-in/first-out basis. It uses Full and Empty flags to prevent data overflow and underflow. It has a Retransmit (RT) capability that allows for reset of the read pointer to its initial position when RT is pulsed LOW. It is designed for applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.

Parameters

AttributesValue
Core Voltage (V)3.3
Bus Width (bits)9
Density (Kb)4
Pkg. CodePLG32
InterfaceAsynchronous
I/O Type3.3 V LVTTL
Organization512 x 9
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureUni-directional
Access Time (ns)15, 25

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PLCC13.97 x 11.43 x 2.79321.27
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
72V01L15JGActiveAvailableIn StockPLCC1ku | $5.9932#CYesTube3TAIWANTAIWAN, USA
72V01L15JG8ActiveN/AOut of StockPLCC1ku | $5.9932#CYesReel3TAIWANTAIWAN, USA
72V01L25JGI8ActiveN/AIn StockPLCC1ku | $5.4932#IYesReel3TAIWANTAIWAN, USA
72V01L15JObsoleteN/AOut of StockPLCC32#CNoTube1
72V01L15J8ObsoleteN/AOut of StockPLCC32#CNoReel1
72V01L25JObsoleteN/AOut of StockPLCC32#CNoTube1
72V01L25J8ObsoleteN/AOut of StockPLCC32#CNoReel1
72V01L25JGIObsoleteN/AOut of StockPLCC32#IYesTube3
72V01L25JIObsoleteN/AOut of StockPLCC32#INoTube1
72V01L25JI8ObsoleteN/AOut of StockPLCC32#INoReel1
72V01L35JObsoleteN/AOut of StockPLCC32#CNoTube1
72V01L35J8ObsoleteN/AOut of StockPLCC32#CNoReel1
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?