Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Equivalent to two 7202 1K x 9 FIFOs
  • Asynchronous and simultaneous read and write
  • Status Flags: Empty, Half-Full, Full
  • Auto-retransmit capability
  • Available in 56 pin TSSOP
  • Industrial temperature range (–40C to +85C) is available

Description

The 7282 is a dual-FIFO memory that loads and empties data on a first-in/first-out basis. It utilizes a 9-bit wide data array to allow for control and parity bits at the user's option. This is useful in data communications applications where a parity bit is needed for transmission/reception error checking. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
7282L12PAObsoleteN/AOut of StockTSSOP56#CNoTube1
7282L12PA8ObsoleteN/AOut of StockTSSOP56#CNoReel1
7282L12PAGObsoleteN/AOut of StockTSSOP56#CYesTube1
7282L12PAG8ObsoleteN/AOut of StockTSSOP1ku | $12.6356#CYesReel1TAIWANTAIWAN, UNITED STATES
7282L15PAObsoleteN/AIn StockTSSOP56#CNoTube1
7282L15PA8ObsoleteN/AIn StockTSSOP56#CNoReel1
7282L15PAIObsoleteN/AIn StockTSSOP56#INoTube1
7282L15PAI8ObsoleteN/AIn StockTSSOP56#INoReel1
7282L20PAObsoleteN/AOut of StockTSSOP56#CNoTube1
7282L20PA8ObsoleteN/AOut of StockTSSOP56#CNoReel1

Support Communities

  1. HCI software release for DA14580

    Hi Dialog, Do we have a HCI software for DA14580? I only find the release for DA14581 on your website. Could we use that release for DA14580? Thanks

    Oct 23, 2015
  2. DA16200 AT+NWHTC returned +NWHTCSTATUS:5.

    ... 27T16:18:42.721421] AT+TIME=? [2023-04-27T16:18:44.724891] +TIME:2023-04-27,16:18:40 OK [2023-04-27T16:18:46.728234] AT+NWMQCL=0 [2023-04-27T16:18:48.731413] OK [2023-04-27T16:18:50.732903] AT+NWMQDEL [2023-04-27T16:18:52.737124 ...

    Apr 27, 2023
  3. Do you have to create a unique BDADDR?

    Do each DA14580 come with a unique BDADDR or do I have to supply one for each device?

    Nov 10, 2015
View All Results from Support Communities (12)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?