Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two independent FIFO memories for fully bidirectional data transfers
  • Synchronous interface for fast (20ns) read and write cycle times
  • Each data port has an independent clock and read/write control
  • Output enable is provided on each port as a three-state control of the data bus
  • Built-in bypass path for direct data transfer between two ports
  • Two fixed flags, Empty and Full
  • Programmable flag offset can be set to any depth
  • Available in a 64-pin TQFP and PLCC packages
  • Industrial temperature range (–40C to +85C)

Description

The 72615 is a 512 x 18 x 2 bidirectional First-In/First-Out memory, with synchronous interface for fast read and write cycle times. The SyncBiFIFO™ is a data buffer that can store or retrieve information from two sources simultaneously. Two Dual-Port FIFO memory arrays are contained in the SyncBiFIFO; one data buffer for each direction. The SyncBiFIFO has registers on all inputs and outputs. Data is only transferred into the I/O registers on clock edges, hence the interfaces are synchronous.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
72615L20JObsoleteN/AOut of StockPLCC68#CNoTube
72615L20J8ObsoleteN/AOut of StockPLCC68#CNoReel
72615L20PFObsoleteN/AOut of StockTQFP64#CNoTray
72615L20PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72615L25JObsoleteN/AOut of StockPLCC68#CNoTube
72615L25J8ObsoleteN/AOut of StockPLCC68#CNoReel
72615L25PFObsoleteN/AOut of StockTQFP64#CNoTray
72615L25PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72615L35JObsoleteN/AOut of StockPLCC68#CNoTube
72615L35J8ObsoleteN/AOut of StockPLCC68#CNoReel
72615L35PFObsoleteN/AOut of StockTQFP64#CNoTray
72615L35PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72615L50JObsoleteN/AOut of StockPLCC68#CNoTube
72615L50J8ObsoleteN/AOut of StockPLCC68#CNoReel
72615L50PFObsoleteN/AOut of StockTQFP64#CNoTray
72615L50PF8ObsoleteN/AOut of StockTQFP64#CNoReel

Support Communities

  1. DA-14681 pro kit power measurements

    Hi Dialog, I'm using a pro DEV kit for 14681-01. I'm running ble_adv demo code with advertise interval modified to 1000ms (confirmed using nrF connect app). I'm using the smarsnippets Toolbox V4.4.3.142. Im getting a average current of about 130uA after letting ...

    Jan 18, 2017
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?