Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two independent FIFO memories for fully bidirectional data transfers
  • Synchronous interface for fast (20ns) read and write cycle times
  • Each data port has an independent clock and read/write control
  • Output enable is provided on each port as a three-state control of the data bus
  • Built-in bypass path for direct data transfer between two ports
  • Two fixed flags, Empty and Full
  • Programmable flag offset can be set to any depth
  • Available in a 64-pin TQFP and PLCC packages
  • Industrial temperature range (–40C to +85C)

Description

The 72605 is a 256 x 18 x 2 bidirectional First-In/First-Out memory, with synchronous interface for fast read and write cycle times. The SyncBiFIFO™ is a data buffer that can store or retrieve information from two sources simultaneously. Two Dual-Port FIFO memory arrays are contained in the SyncBiFIFO; one data buffer for each direction. The SyncBiFIFO has registers on all inputs and outputs. Data is only transferred into the I/O registers on clock edges, hence the interfaces are synchronous.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
72605L20JObsoleteN/AOut of StockPLCC68#CNoTube
72605L20J8ObsoleteN/AOut of StockPLCC68#CNoReel
72605L20PFObsoleteN/AOut of StockTQFP64#CNoTray
72605L20PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72605L25JObsoleteN/AOut of StockPLCC68#CNoTube
72605L25J8ObsoleteN/AOut of StockPLCC68#CNoReel
72605L25PFObsoleteN/AOut of StockTQFP64#CNoTray
72605L25PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72605L35JObsoleteN/AOut of StockPLCC68#CNoTube
72605L35J8ObsoleteN/AOut of StockPLCC68#CNoReel
72605L35PFObsoleteN/AOut of StockTQFP64#CNoTray
72605L35PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72605L50JObsoleteN/AOut of StockPLCC68#CNoTube
72605L50J8ObsoleteN/AOut of StockPLCC68#CNoReel
72605L50PFObsoleteN/AOut of StockTQFP64#CNoTray
72605L50PF8ObsoleteN/AOut of StockTQFP64#CNoReel

Support Communities

  1. Da14580 Custom Board Based on Da14583 Smart Bond design

    hi Dialog We have designed a custom board with DA14580 ( 3v coin cell battery )based on Da14583 IOT design , everything is similar lyk antenna design (IFA antenna) , but IOT Board gives range around 10 meter , But our custom board gives hardly 6 meter range only , why ?? If i use range ...

    Jan 18, 2017
  2. crash in [email protected]

    Hi, I've build Android p (android-9.0.0_r10) with BSP version 5.1.1 for the kingfisher. After flashing, there is  a crash in /vendor/bin/hw/[email protected]. Possible reason is, hdmi node is not created. Please support to debug. Regards, Fullscreen ...

    Jul 22, 2020
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?