Features
- Supports clock frequencies up to 83MHz
- Fast access times of 8ns
- Free-running CLKA and CLKB may be asynchronous or coincident (simultaneous reading and writing of data on a single clock edge is permitted)
- Two independent clocked FIFOs buffering data in opposite directions
- Mailbox bypass register for each FIFO
- Programmable Almost-Full and Almost-Empty flags
- Microprocessor Interface Control Logic
- Available in 132-pin PQFP and 120-pin TQFP packages
- Pin compatible to the lower density 7236x2 devices
- Industrial temperature range (–40C to +85C) is available
Description
The 723672 is a Bidirectional SyncFIFO (clocked) memory. Two independent 8,192 x 36 dual-port SRAM FIFOs on board each chip buffer data in opposite directions. Communication between each port may bypass the FIFOs via two 36-bit mailbox registers. The clocks for each port are independent of one another and can be asynchronous or coincident. The enables for each port are arranged to provide a simple bidirectional interface between microprocessors and/or buses with synchronous control.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| 723672L12PF | Obsolete | N/A | Out of Stock | TQFP | 120# | C | No | Tray |
| 723672L12PF8 | Obsolete | N/A | Out of Stock | TQFP | 120# | C | No | Reel |
| 723672L12PQF | Obsolete | N/A | Out of Stock | PQFP | 132# | C | No | Tray |
| 723672L15PF | Obsolete | N/A | Out of Stock | TQFP | 120# | C | No | Tray |
| 723672L15PF8 | Obsolete | N/A | Out of Stock | TQFP | 120# | C | No | Reel |
| 723672L15PQF | Obsolete | N/A | Out of Stock | PQFP | 132# | C | No | Tray |
Loading
Log in required to subscribe
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Product Change NoticePDF 252 KB 7WDXRDKU4E7E-5-41817 Oct 20, 2006
- Product Change NoticePDF 164 KB 7WDXRDKU4E7E-5-41811 May 11, 2006
- Product Change NoticePDF 16 KB 7WDXRDKU4E7E-5-41680 Aug 12, 2005
- Product Change NoticePDF 290 KB 7WDXRDKU4E7E-5-41712 Jul 19, 2005
- Product Change NoticePDF 80 KB 7WDXRDKU4E7E-5-41813 Dec 14, 2004
- Product Change NoticePDF 150 KB 7WDXRDKU4E7E-5-41738 Mar 20, 2003
- Product Change NoticePDF 65 KB 7WDXRDKU4E7E-5-41737 Mar 20, 2003
- Product Change NoticePDF 150 KB 7WDXRDKU4E7E-5-41678 Jun 17, 2002
- Product Change NoticePDF 274 KB 7WDXRDKU4E7E-5-41807 Jun 11, 2001
- End Of Life NoticePDF 30 KB 7WDXRDKU4E7E-5-41682 May 24, 2001
- Product Change NoticePDF 44 KB 7WDXRDKU4E7E-5-41728 Nov 18, 1999
Recommended Documents (1)
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- End Of Life NoticePDF 86 KB 7WDXRDKU4E7E-5-54845 Jan 21, 2013
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Product Change NoticePDF 252 KB 7WDXRDKU4E7E-5-41817 Oct 20, 2006
- Product Change NoticePDF 164 KB 7WDXRDKU4E7E-5-41811 May 11, 2006
- Product Change NoticePDF 16 KB 7WDXRDKU4E7E-5-41680 Aug 12, 2005View More (15)
Product Notices (PCN, EOL, etc) (15)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.