Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
16X16 CMOS MULTI-ACCUMULA

Package Information

CAD Model:View CAD Model
Pkg. Type:FPACK
Pkg. Code:FP64
Lead Count (#):64
Pkg. Dimensions (mm):22.9 x 22.86 x 2.0
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeFPACK
Lead Count (#)64
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)22.9
MOQ1
Moisture Sensitivity Level (MSL)1
Package Area (mm²)523.5
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)22.9 x 22.86 x 2.0
Qty. per Carrier (#)9
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)2
Width (mm)22.86

Description

This product is obsolete.