Skip to main content
Renesas Electronics Corporation

Features

  • High-performance system speed - 150MHz (3.8ns Clock-to-Data access)
  • ZBT feature - No dead cycles between write and read cycles
  • Internally synchronized output buffer enable eliminates the need to control OE
  • Single R/W (Read/Write) control pin
  • Positive clock-edge triggered address, data, and control signal registers for fully pipelined applications
  • 4-word burst capability (interleaved or linear)
  • Individual byte write (BW1 - BW4) control (May tie active)
  • Three chip enables for simple depth expansion
  • 3.3V power supply (±5%)
  • 3.3V I/O Supply (VDDQ)
  • Power down controlled by ZZ input
  • Available in 100-pin TQFP, 119-pin BGA, and 165 fpBGA packages

Description

The 71V65603 3.3V CMOS SRAM, organized as 256K X 36, is designed to eliminate dead bus cycles when turning the bus around between reads and writes or writes and reads. Thus, it has been given the name ZBT™, or Zero Bus Turnaround. The 71V65603 contains data I/O, address, and control signal registers. In the burst mode, it can provide four cycles of data for a single address presented to the SRAM.

Parameters

AttributesValue
Density (Kb)9216
Bus Width (bits)36
Core Voltage (V)3.3
Pkg. CodeBQG165, PKG100
Organization256K x 36
I/O Voltage (V)2.5 - 2.5
I/O Frequency (MHz)100 - 100, 133 - 133, 150 - 150
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureZBT
Output TypePipelined

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA15.0 x 13.0 x 1.21651
TQFP20.0 x 14.0 x 1.41000.65

Applied Filters: