Features
- High performance system speed - 150 MHz (3.8 ns Clock-to-Data Access)
- ZBTTM Feature - No dead cycles between write and read cycles
- Internally synchronized output buffer enable eliminates the need to control OE
- Single R/W (READ/WRITE) control pin
- Positive clock-edge triggered address, data, and control signal registers for fully pipelined applications
- 4-word burst capability (interleaved or linear)
- Individual byte write (BW1 - BW4) control (May tie active)
- Three chip enables for simple depth expansion
- 3.3V power supply (±5%), 2.5V I/O Supply (VDDQ)
- Available in 100-pin TQFP and 119-pin BGA packages
Description
The 71V2546 3.3V CMOS Synchronous SRAM is organized as 128K x 36. It is designed to eliminate dead bus cycles when turning the bus around between reads and writes, or writes and reads. Thus, it has been given the name ZBTTM, or Zero Bus Turnaround. The 71V2546 has an on-chip burst counter. In the burst mode, it can provide four cycles of data for a single address presented to the SRAM.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| 71V2546S100BG | Obsolete | N/A | Out of Stock | PBGA | 119# | C | No | Tray |
| 71V2546S100BG8 | Obsolete | N/A | Out of Stock | PBGA | 119# | C | No | Reel |
| 71V2546S100BGI | Obsolete | N/A | Out of Stock | PBGA | 119# | I | No | Tray |
| 71V2546S100BGI8 | Obsolete | N/A | Out of Stock | PBGA | 119# | I | No | Reel |
| 71V2546S100PFG | Obsolete | N/A | In Stock | TQFP | 100# | C | Yes | Tray |
| 71V2546S100PFG8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | Yes | Reel |
| 71V2546S133BG | Obsolete | N/A | Out of Stock | PBGA | 119# | C | No | Tray |
| 71V2546S133BG8 | Obsolete | N/A | Out of Stock | PBGA | 119# | C | No | Reel |
| 71V2546S133BGI | Obsolete | N/A | Out of Stock | PBGA | 119# | I | No | Tray |
| 71V2546S133BGI8 | Obsolete | N/A | Out of Stock | PBGA | 119# | I | No | Reel |
| 71V2546S133PFG | Obsolete | N/A | In Stock | TQFP | 100# | C | Yes | Tray |
| 71V2546S133PFG8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | Yes | Reel |
| 71V2546S150BG | Obsolete | N/A | Out of Stock | PBGA | 119# | C | No | Tray |
| 71V2546S150BG8 | Obsolete | N/A | Out of Stock | PBGA | 119# | C | No | Reel |
| 71V2546S150PFG | Obsolete | N/A | In Stock | TQFP | 100# | C | Yes | Tray |
| 71V2546S150PFG8 | Obsolete | N/A | Out of Stock | TQFP | 100# | C | Yes | Reel |
Loading
Log in required to subscribe
- Product Change NoticePDF 135 KB 7WDXRDKU4E7E-5-41713 Jul 26, 2007
- Product Change NoticePDF 164 KB 7WDXRDKU4E7E-5-41811 May 11, 2006
- Product Change NoticePDF 290 KB 7WDXRDKU4E7E-5-41712 Jul 19, 2005
- Product Change NoticePDF 194 KB 7WDXRDKU4E7E-5-41715 Aug 31, 2006
- Product Change NoticePDF 729 KB 7WDXRDKU4E7E-5-41697 Dec 16, 2005
- Product Change NoticePDF 98 KB 7WDXRDKU4E7E-5-41644 Jul 25, 2007
- Product Change NoticePDF 159 KB 7WDXRDKU4E7E-5-41538 Aug 03, 2005
- Product Change NoticePDF 120 KB 7WDXRDKU4E7E-5-41484 Dec 17, 2006
- Product Change NoticePDF 567 KB 7WDXRDKU4E7E-5-60948 Aug 26, 2016
Recommended Documents (1)
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product Change NoticePDF 567 KB 7WDXRDKU4E7E-5-60948 Aug 26, 2016
- Product Change NoticePDF 135 KB 7WDXRDKU4E7E-5-41713 Jul 26, 2007
- Product Change NoticePDF 98 KB 7WDXRDKU4E7E-5-41644 Jul 25, 2007
- Product Change NoticePDF 120 KB 7WDXRDKU4E7E-5-41484 Dec 17, 2006View More (10)
Product Notices (PCN, EOL, etc) (10)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.