Skip to main content
Renesas Electronics Corporation
3.3V 128Kx36 ZBT Synchronous PipeLined SRAM with 2.5V I/O

Package Information

CAD Model:View CAD Model
Pkg. Type:PBGA
Pkg. Code:BG119
Lead Count (#):119
Pkg. Dimensions (mm):14.0 x 22.0 x 2.15
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
Moisture Sensitivity Level (MSL)3

Product Attributes

Lead Count (#)119
Pb (Lead) FreeNo
Carrier TypeReel
ArchitectureZBT
Bus Width (bits)36
Core Voltage (V)3.3
Density (Kb)4608
I/O Frequency (MHz)100 - 100
I/O Voltage (V)2.5 - 2.5
Length (mm)14
MOQ1000
Moisture Sensitivity Level (MSL)3
Organization128K x 36
Output TypePipelined
Package Area (mm²)308
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)14.0 x 22.0 x 2.15
Pkg. TypePBGA
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.15
Width (mm)22

Description

The 71V2546 3.3V CMOS Synchronous SRAM is organized as 128K x 36. It is designed to eliminate dead bus cycles when turning the bus around between reads and writes, or writes and reads. Thus, it has been given the name ZBTTM, or Zero Bus Turnaround. The 71V2546 has an on-chip burst counter. In the burst mode, it can provide four cycles of data for a single address presented to the SRAM.