Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BF48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.75

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)48
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)7
MOQ476
Moisture Sensitivity Level (MSL)3
Package Area (mm²)49
Pb Free Categorye0
Pitch (mm)0.75
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Qty. per Carrier (#)360
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)7

Description

This product is obsolete.