Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
64K(16KX4)CMOS STATIC RAM

Package Information

Pkg. Type:LCC
Pkg. Code:LZ28
Lead Count (#):28
Pkg. Dimensions (mm):13.97 x 7.62 x 3.05
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeLCC
Lead Count (#)28
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)13.97
MOQ35
Moisture Sensitivity Level (MSL)1
Package Area (mm²)106.5
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)13.97 x 7.62 x 3.05
Qty. per Carrier (#)35
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)3.05
Width (mm)7.62

Description

This product is obsolete.