Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • True Dual-Ported memory cells which allow simultaneous access of the same memory location
  • Fully asynchronous operation from either port
  • Full on-chip hardware support of semaphore signaling between ports
  • Battery backup operation—2V data retention (LA only)
  • TTL-compatible
  • single 5V (±10%) power supply
  • Available in 52-pin PLCC and 64-pin TQFP packages
  • Industrial temperature range (–40C to +85C) is available

Description

The 71342 is a high-speed 4K x 8 Dual-Port Static RAM containing a fully independent semaphore logic block to assist in arbitrating between ports. This block contains unassigned flags which can be accessed by either side, however, only one side can control the flag at any time. An automatic power down feature, controlled by CE and SEM, permits the on-chip circuitry of each port to enter a very low standby power mode (both CE and SEM HIGH).

Parameters

AttributesValue
Core Voltage (V)5
Bus Width (bits)8
Density (Kb)32
Pkg. CodePNG64
InterfaceAsync
I/O Type5.0 V TTL
Access Time (ns)20, 25
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureDual-Port
Organization4K x 8
FunctionSemaphore

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP14.0 x 14.0 x 1.4640.8
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
71342LA20PFGActiveAvailableOut of StockTQFP1ku | $20.5664#CYesTray3TAIWANTAIWAN, USA
71342LA20PFG8ActiveN/AOut of StockTQFP1ku | $20.5664#CYesReel3TAIWANTAIWAN, USA
71342LA25PFGIActiveAvailableIn StockTQFP1ku | $21.1564#IYesTray3TAIWANTAIWAN, USA
71342LA25PFGI8ActiveN/AOut of StockTQFP1ku | $21.1564#IYesReel3TAIWANTAIWAN, USA
71342LA20JObsoleteN/AOut of StockPLCC52#CNoTube3
71342LA20J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71342LA20JGObsoleteN/AIn StockPLCC52#CYesTube3
71342LA20JG8ObsoleteN/AOut of StockPLCC52#CYesReel3
71342LA20PFObsoleteN/AOut of StockTQFP64#CNoTray3
71342LA20PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71342LA25JObsoleteN/AOut of StockPLCC52#CNoTube3
71342LA25J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71342LA25JGIObsoleteN/AOut of StockPLCC1ku | $19.3452#IYesTube3PHILIPPINESTAIWAN, UNITED STATES
71342LA25JGI8ObsoleteN/AIn StockPLCC52#IYesReel3
71342LA25JIObsoleteN/AOut of StockPLCC52#INoTube3
71342LA25JI8ObsoleteN/AOut of StockPLCC52#INoReel3
71342LA25PFObsoleteN/AOut of StockTQFP64#CNoTray3
71342LA25PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71342LA25PFIObsoleteN/AOut of StockTQFP64#INoTray3
71342LA25PFI8ObsoleteN/AOut of StockTQFP64#INoReel3
71342LA35JObsoleteN/AOut of StockPLCC52#CNoTube3
71342LA35J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71342LA35PFObsoleteN/AOut of StockTQFP64#CNoTray3
71342LA35PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71342LA45JObsoleteN/AOut of StockPLCC52#CNoTube3
71342LA45J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71342LA55JObsoleteN/AOut of StockPLCC52#CNoTube3
71342LA55J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71342LA55PFObsoleteN/AOut of StockTQFP64#CNoTray3
71342LA55PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71342LA70JObsoleteN/AOut of StockPLCC52#CNoTube3
71342LA70J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71342SA20JObsoleteN/AOut of StockPLCC52#CNoTube3
71342SA20J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71342SA20PFObsoleteN/AOut of StockTQFP64#CNoTray3
71342SA20PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71342SA25JObsoleteN/AOut of StockPLCC52#CNoTube3
71342SA25J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71342SA25PFObsoleteN/AOut of StockTQFP64#CNoTray3
71342SA25PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71342SA35JObsoleteN/AOut of StockPLCC52#CNoTube3
71342SA35J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71342SA35PFObsoleteN/AOut of StockTQFP64#CNoTray3
71342SA35PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71342SA45JObsoleteN/AOut of StockPLCC52#CNoTube3
71342SA45J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71342SA55JObsoleteN/AOut of StockPLCC52#CNoTube3
71342SA55J8ObsoleteN/AOut of StockPLCC52#CNoReel3
71342SA55PFObsoleteN/AOut of StockTQFP64#CNoTray3
71342SA55PF8ObsoleteN/AOut of StockTQFP64#CNoReel3
71342SA70JObsoleteN/AOut of StockPLCC52#CNoTube3
71342SA70J8ObsoleteN/AOut of StockPLCC52#CNoReel3

Support Communities

  1. DSPS_HOST makes DSPS_SLAVE sleep

    Hi Dialog Q1 : I am using DSPS project , i want my DSPS_HOST makes DSPS_DEVICE into sleep and wake up from sleep , how to do this ?? Q2 : i am having DSPS_DEVICE code running in multiple BLE devices , when DSPS_HOST scans , does scan data consist all available BLE ...

    Oct 4, 2016
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?