Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
256K X 4 CMOS STATIC RAM

Package Information

Pkg. Type:SOJ
Pkg. Code:PBG28
Lead Count (#):28
Pkg. Dimensions (mm):18.4 x 10.2 x 3.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOJ
Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeReel
Length (mm)18.4
MOQ1000
Moisture Sensitivity Level (MSL)3
Package Area (mm²)187.7
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)18.4 x 10.2 x 3.5
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)3.5
Width (mm)10.2

Description

This product is obsolete.