Lead Count (#) | 208 |
Pkg. Type | PQFP |
Pkg. Code | DR208 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 28.0 x 28.0 x 3.5 |
Pb (Lead) Free | No |
ECCN (US) | 3A991 |
HTS (US) | 8542218039 |
Moisture Sensitivity Level (MSL) | 3 |
Pkg. Type | PQFP |
Lead Count (#) | 208 |
Pb (Lead) Free | No |
Carrier Type | Reel |
Length (mm) | 28.0 |
MOQ | 200 |
Moisture Sensitivity Level (MSL) | 3 |
Package Area (mm²) | 784.0 |
Pb Free Category | e0 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 28.0 x 28.0 x 3.5 |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 1 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range | 0 to 70°C |
Thickness (mm) | 3.5 |
Width (mm) | 28.0 |
This product is obsolete.