Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
70V7599 - 128K x 36 Synchronous Bank-Switchable Dual-Port SRAM
  • Notes:This part is not a pin for pin replacement, consult the data sheet for details

Description

This product is obsolete.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
70V7589S133BCObsoleteN/AOut of StockCABGA256#CNoTray
70V7589S133BC8ObsoleteN/AOut of StockCABGA256#CNoReel
70V7589S133BCIObsoleteN/AOut of StockCABGA256#INoTray
70V7589S133BCI8ObsoleteN/AOut of StockCABGA256#INoReel
70V7589S133BFObsoleteN/AOut of StockCABGA208#CNoTray
70V7589S133BF8ObsoleteN/AOut of StockCABGA208#CNoReel
70V7589S133BFIObsoleteN/AOut of StockCABGA208#INoTray
70V7589S133BFI8ObsoleteN/AOut of StockCABGA208#INoReel
70V7589S133DRObsoleteN/AOut of StockPQFP208#CNoTray
70V7589S133DR8ObsoleteN/AOut of StockPQFP208#CNoReel
70V7589S133DR9ObsoleteN/AOut of StockPQFP208#CNoTray
70V7589S133DRIObsoleteN/AOut of StockPQFP208#INoTray
70V7589S133DRI8ObsoleteN/AOut of StockPQFP208#INoReel
70V7589S166BCObsoleteN/AOut of StockCABGA256#CNoTray
70V7589S166BC8ObsoleteN/AOut of StockCABGA256#CNoReel
70V7589S166BCIObsoleteN/AOut of StockCABGA256#INoTray
70V7589S166BCI8ObsoleteN/AOut of StockCABGA256#INoReel
70V7589S166BFObsoleteN/AOut of StockCABGA208#CNoTray
70V7589S166BF8ObsoleteN/AOut of StockCABGA208#CNoReel
70V7589S166BFIObsoleteN/AOut of StockCABGA208#INoTray
70V7589S166BFI8ObsoleteN/AOut of StockCABGA208#INoReel
70V7589S166DRObsoleteN/AOut of StockPQFP208#CNoTray
70V7589S166DR8ObsoleteN/AOut of StockPQFP208#CNoReel
70V7589S166DR9ObsoleteN/AOut of StockPQFP208#CNoTray
70V7589S166DRGObsoleteN/AOut of StockPQFP208#CYesTray
70V7589S166DRG8ObsoleteN/AOut of StockPQFP208#CYesReel
70V7589S166DRGIObsoleteN/AOut of StockPQFP208#IYesTray
70V7589S166DRGI8ObsoleteN/AOut of StockPQFP208#IYesReel
70V7589S166DRIObsoleteN/AOut of StockPQFP208#INoTray
70V7589S166DRI8ObsoleteN/AOut of StockPQFP208#INoReel
70V7589S200BCObsoleteN/AOut of StockCABGA256#CNoTray
70V7589S200BC8ObsoleteN/AOut of StockCABGA256#CNoReel
70V7589S200BFObsoleteN/AOut of StockCABGA208#CNoTray
70V7589S200BF8ObsoleteN/AOut of StockCABGA208#CNoReel
70V7589S200DRObsoleteN/AOut of StockPQFP208#CNoTray
70V7589S200DR8ObsoleteN/AOut of StockPQFP208#CNoReel
70V7589S200DR9ObsoleteN/AOut of StockPQFP208#CNoTray
70V7589S200DRGObsoleteN/AOut of StockPQFP208#CYesTray
70V7589S200DRG8ObsoleteN/AOut of StockPQFP208#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?