Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Dual-port allows simultaneous access of the same memory location
  • Dual chip enables allow for depth expansion without external logic
  • Easily expands data bus width to 36 bits or more using the Master/Slave select when cascading more than one device
  • Busy and Interrupt flags
  • On-chip port arbitration logic
  • Full on-chip hardware support of semaphore signaling between ports; fully asynchronous operation from either port
  • Separate byte controls for multiplexed bus and bus-matching compatibility
  • Includes JTAG functionality on BGA package versions only
  • LVTTL-compatible, single 3.3V (±150mV) power supply for core
  • LVTTL-compatible, selectable 3.3V (±150mV)/2.5V (±100mV) power supply for I/Os and control signals on each port
  • Available in a 128-pin TQFP, 208-ball fpBGA, and 256-ball BGA
  • Industrial temperature range (–40 °C to +85 °C) is available

Description

The 70V639 is a high-speed 128K x 18 asynchronous dual-port static RAM designed to be used as a stand-alone dual-port RAM or as a combination Master/Slave dual-port RAM for 36-bit or more word systems. Using the Master/Slave dual-port RAM approach in 36-bit or wider memory system applications results in full-speed, error-free operation without the need for additional discrete logic. An automatic power-down feature controlled by the chip enables (either CE0 or CE1) permits the on-chip circuitry of each port to enter a very low standby power mode.

Parameters

AttributesValue
Core Voltage (V)3.3
Bus Width (bits)18
Density (Kb)2304
Pkg. CodeBC256, BF208, BFG208, PKG128
InterfaceAsync
I/O Type3.3 V LVTTL
Access Time (ns)10, 12
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureDual-Port
Organization128K x 18
FunctionBusy, Interrupt, JTAG, Master, Slave

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA15.0 x 15.0 x 1.42080.8
CABGA17.0 x 17.0 x 1.42561
TQFP20.0 x 14.0 x 1.41280.5
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
70V639S10PRFGActiveAvailableOut of StockTQFP1ku | $102.61128#CYesTray3TAIWANTAIWAN, USA
70V639S12BCIActiveAvailableOut of StockCABGA1ku | $97.71256#INoTray4PHILIPPINESTAIWAN, USA
70V639S12BFGIActiveAvailableOut of StockCABGA1ku | $97.71208#IYesTray3PHILIPPINESTAIWAN, USA
70V639S12BFIActiveAvailableOut of StockCABGA1ku | $97.71208#INoTray3PHILIPPINESTAIWAN, USA
70V639S10BCObsoleteN/AOut of StockCABGA256#CNoTray4
70V639S10BC8ObsoleteN/AOut of StockCABGA256#CNoReel4
70V639S10BFObsoleteN/AOut of StockCABGA208#CNoTray3
70V639S10BF8ObsoleteN/AOut of StockCABGA208#CNoReel3
70V639S10PRFObsoleteN/AOut of StockTQFP128#CNoTray3
70V639S10PRF8ObsoleteN/AOut of StockTQFP128#CNoReel3
70V639S10PRFG8ObsoleteN/AOut of StockTQFP128#CYesReel3
70V639S12BCObsoleteN/AOut of StockCABGA256#CNoTray4
70V639S12BC8ObsoleteN/AOut of StockCABGA256#CNoReel4
70V639S12BCI8ObsoleteN/AOut of StockCABGA256#INoReel4
70V639S12BFObsoleteN/AOut of StockCABGA208#CNoTray3
70V639S12BF8ObsoleteN/AOut of StockCABGA208#CNoReel3
70V639S12BFGI8ObsoleteN/AOut of StockCABGA208#IYesReel3
70V639S12BFI8ObsoleteN/AOut of StockCABGA208#INoReel3
70V639S12PRFObsoleteN/AOut of StockTQFP128#CNoTray3
70V639S12PRF8ObsoleteN/AOut of StockTQFP128#CNoReel3
70V639S12PRFIObsoleteN/AOut of StockTQFP128#INoTray3
70V639S12PRFI8ObsoleteN/AOut of StockTQFP128#INoReel3
70V639S15BCObsoleteN/AOut of StockCABGA256#CNoTray4
70V639S15BC8ObsoleteN/AOut of StockCABGA256#CNoReel4
70V639S15BFObsoleteN/AOut of StockCABGA208#CNoTray3
70V639S15BF8ObsoleteN/AOut of StockCABGA208#CNoReel3
70V639S15PRFObsoleteN/AOut of StockTQFP128#CNoTray3
70V639S15PRF8ObsoleteN/AOut of StockTQFP128#CNoReel3